Catalog navigation
Seleção de modelos em CAD
Available products: 8
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
Enorm 2-VA
Bill of material
C0503000.5253
DOC
PDF-Download
Documentation drawing
J21
Item.ID
J22
Item.Name
En.2-VA
J3
Company Code
E
BLD
Tool Style Code
1
H3
Cutting Tool Material, Manufacturer Naming
HSSE
J1
Standard Number
DIN 2184-1
J6
Connection Code, Machine Side
A1
Thread Form Type
UN
A21
Thread Diameter Metric
mm
A22
Thread Diameter Inch
Inch
A24
Thread Diameter Fractional
A3
Thread Pitch
3.175 mm
A4
Threads per Inch
8
A5
Thread Tolerance Class
2B
A8
Wrench Size
mm
B3
Overall Length
mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
21
C2
Connection Size, Machine Side
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h9
D2
Flute Helix Hand
R
D7
Weight of Item
kg
F1
Cutting Direction
R
G3
Plug Style
C
H11
Cutting Tool Material
HSS-E
H22
Coolant Exit Style Code
0
H5
Coating
--
NSM
Standard of Characteristics
DIN4000-80
Code
Localização do fornecedor do catálogo
Selecione um país para ver os escritórios locais
Previews
3D
2D
Baixar modelos em CAD