Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
Rekord 1-VA
Bill of material
B0183000.4115
DOC
PDF-Download
Documentation drawing
J21
Item.ID
J22
Item.Name
Rek.1-VA
J3
Company Code
E
BLD
Tool Style Code
2
H3
Cutting Tool Material, Manufacturer Naming
HSSE
J6
Connection Code, Machine Side
A1
Thread Form Type
RC
A21
Thread Diameter Metric
mm
A3
Thread Pitch
mm
A8
Wrench Size
mm
B2
Usable Length
mm
B3
Overall Length
mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
21
C2
Connection Size, Machine Side
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h9
D2
Flute Helix Hand
N
D7
Weight of Item
kg
F1
Cutting Direction
R
G3
Plug Style
C
H11
Cutting Tool Material
HSS-E
H22
Coolant Exit Style Code
0
H5
Coating
--
NSM
Standard of Characteristics
DIN4000-80
Code
Местоположение на доставчика на каталога
Изберете държава, за да видите местните офиси
Previews
3D
2D
Сваляне на CAD модели