您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
歡迎
CAD模型
歡迎
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
歡迎
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
2648TZ.020
EMUGE-FRANKEN
FRANKEN
Solid Carbide End Mills and Slot Mills
Powered by
CAD模型選擇
{emuge/franken/hartmetall-schaft-20und20langlochfre4ser/2648tz.prj},{NB=2648TZ.020},{SHA256=u9JQEI8NE9U2RKpldUjcnqRIWBhhY2KktAo6xgzNoO4=},{INAME=2648TZ_020000_gen},{NAME=2648TZ_020000_gen},{DOC=2648tz/2648tz_020000.pdf},{NSM=DIN4000-82},{J21=2648TZ.020},{J22=Schaftfräser},{J3=F},{BLD=1},{H3=HM},{J1=DIN 6527},{J11=L},{J6=ZYL02000115},{J8=FEC, FDR},{A1=20.000},{B2=38.000},{B3=54.00},{B5=104.00},{B71=38.000},{C11=ZYL},{C12=1},{C2=0200},{C3=20.000},{C31=h6},{F1=R},{F21=4},{F3=R},{H11=HC},{H22=1},{H5=TIALN},{DXF=2648tz/2648tz_020000.dxf},{XML=2648tz/2648tz_020000.xml},{CSV=2648tz/2648tz_020000.csv},{STP=2648tz/2648tz_020000_gen.stp}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 13
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
2648TZ
Bill of material
2648TZ.020
DOC
PDF-Download
Documentation drawing
NSM
Standard of Characteristics
DIN4000-82
J21
Item.ID
2648TZ.020
2648TZ.020
J22
Item.Name
Schaftfräser
J3
Company Code
F
BLD
Tool Style Code
1
H3
Cutting Tool Material, Manufacturer Naming
HM
J1
Standard Number
DIN 6527
J11
Standard Code Letter
L
J6
Connection Code, Machine Side
ZYL02000115
ZYL02000115
J8
Treatment
FEC, FDR
A1
Cutting Diameter
20.000
20.000
mm
B2
Cuttingedge Length, max.
38.000
38.000
mm
B3
Protruding Length
54.00
54.00
mm
B5
Overall Length
104.00
104.00
B71
Functional Length
38.000
38.000
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
1
1
C2
Connection Size, Machine Side
0200
0200
C3
Connection Diameter, Machine Side
20.000
20.000
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h6
F1
Cutting Direction
R
F21
Face Effective Cutting Edge Count
4
4
F3
Flute Helix Hand
R
H11
Cutting Tool Material
HC
H22
Coolant Exit Style Code
1
H5
Coating
TIALN
Code
產品目錄供應商定位元
選擇一個國家查看當地辦事處
Previews
3D
2D
下載CAD模型
生成CAD模型
詢價請求