您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
歡迎
CAD模型
歡迎
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
歡迎
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
2607.150320
EMUGE-FRANKEN
FRANKEN
Solid Carbide End Mills and Slot Mills
Powered by
CAD模型選擇
{emuge/franken/hartmetall-schaft-20und20langlochfre4ser/2607.prj},{NB=2607.150320},{SHA256=bAX9Wwj854HmgHddXHsE4d2yETG4VhgVvYfJ8qEZdg0=},{INAME=2607_150320_gen},{NAME=2607_150320_gen},{DOC=2607/2607_150320.pdf},{NSM=DIN4000-82},{J21=2607.150320},{J22=Kugelfräser},{J3=F},{BLD=6},{H3=HM},{J1=WN},{J6=ZYL00300105},{J8=FPR, FDR},{A1=1.5},{B2=3},{B3=19},{B5=47},{B71=3},{C11=ZYL},{C12=1},{C2=30},{C3=3},{C31=h6},{F1=R},{F21=1},{F22=1},{F3=R},{G4=0.75},{H11=HF},{H22=0},{DXF=2607/2607_150320.dxf},{XML=2607/2607_150320.xml},{CSV=2607/2607_150320.csv},{STP=2607/2607_150320_gen.stp}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 9
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
2607
Bill of material
2607.150320
DOC
PDF-Download
Documentation drawing
NSM
Standard of Characteristics
DIN4000-82
J21
Item.ID
2607.150320
2607.150320
J22
Item.Name
Kugelfräser
J3
Company Code
F
BLD
Tool Style Code
6
H3
Cutting Tool Material, Manufacturer Naming
HM
J1
Standard Number
WN
J6
Connection Code, Machine Side
ZYL00300105
ZYL00300105
J8
Treatment
FPR, FDR
A1
Cutting Diameter
1.5
1.5
mm
B2
Cuttingedge Length, max.
3
3
mm
B3
Protruding Length
19
19
mm
B5
Overall Length
47
47
B71
Functional Length
3
3
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
1
C2
Connection Size, Machine Side
30
30
C3
Connection Diameter, Machine Side
3
3
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h6
F1
Cutting Direction
R
F21
Face Effective Cutting Edge Count
1
F22
Peripheral Effective Cutting Edge Count
1
F3
Flute Helix Hand
R
G4
Section Radius
0.75
0.75
mm
H11
Cutting Tool Material
HF
H22
Coolant Exit Style Code
0
Code
產品目錄供應商定位元
選擇一個國家查看當地辦事處
Previews
3D
2D
下載CAD模型
生成CAD模型
詢價請求