Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
VHM-Rekord 2A-H-E-IKZ
Bill of material
C1960901.4035
DOC
PDF-Download
Documentation drawing
J21
Item.ID
C1960901.4035
J22
Item.Name
VHM-Rek.2A-H/E-IKZ
J3
Company Code
E
BLD
Tool Style Code
1
H3
Cutting Tool Material, Manufacturer Naming
HM
J1
Standard Number
DIN 5156
J6
Connection Code, Machine Side
ZYL00702115
A1
Thread Form Type
G
A21
Thread Diameter Metric
9.728 mm
A22
Thread Diameter Inch
0.125 Inch
A24
Thread Diameter Fractional
1/8
A3
Thread Pitch
0.907 mm
A4
Threads per Inch
28
A5
Thread Tolerance Class
X
A8
Wrench Size
5.5 mm
B3
Overall Length
90 mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
21
C2
Connection Size, Machine Side
70
C3
Connection Diameter, Machine Side
7 mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h9
D2
Flute Helix Hand
N
D7
Weight of Item
0.066 kg
F1
Cutting Direction
R
G3
Plug Style
E
H11
Cutting Tool Material
HF
H22
Coolant Exit Style Code
1
H5
Coating
--
NSM
Standard of Characteristics
DIN4000-80
Codice
Posizione del produttore
Seleziona una nazione per vedere le sedi locali
Anteprime
3D
2D
Download modelli CAD