您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
歡迎
CAD模型
歡迎
CAD模型
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
我的賬號
忘記密碼?
註冊
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
C0203000.5621
EMUGE-FRANKEN
EMUGE
M/C Tap
EG-UNC
EMUGE-VA
Powered by
CAD模型選擇
{emuge/emuge/gewindebohrer/eg-unc/emuge-va/rekord202b-va-nt.prj},{NB=C0203000.5621},{SHA256=DQIsl6Hl/sGjeXyMELr1HA9c8UXBwi68c7DwPvJ54So=},{INAME=C0203000_5621_gen},{NAME=C0203000_5621_gen},{DOC=rekord202b-va-nt/c0203000_5621.pdf},{J21=C0203000.5621},{J22=Rek.2B-VA-NT},{J3=E},{BLD=1},{H3=HSSE},{J1=DIN 2184-1},{J6=ZYL01202105},{A1=EG-UNC},{A21=15.237},{A22=0.5000},{A24=1/2},{A3=1.954},{A4=13},{A5=2B},{A8=9.0},{B3=110},{C11=ZYL},{C12=21},{C2=0120},{C3=12},{C31=h9},{D2=N},{D7=0.089},{F1=R},{G3=B},{H11=HSS-E},{H22=0},{H5=NT},{NSM=DIN4000-80},{DXF=rekord202b-va-nt/c0203000_5621.dxf},{XML=rekord202b-va-nt/c0203000_5621.xml},{CSV=rekord202b-va-nt/c0203000_5621.csv},{STP=rekord202b-va-nt/c0203000_5621_gen.stp}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
Rekord 2B-VA-NT
Bill of material
C0203000.5621
DOC
PDF-Download
Documentation drawing
J21
Item.ID
C0203000.5621
C0203000.5621
J22
Item.Name
Rek.2B-VA-NT
J3
Company Code
E
BLD
Tool Style Code
1
H3
Cutting Tool Material, Manufacturer Naming
HSSE
J1
Standard Number
DIN 2184-1
J6
Connection Code, Machine Side
ZYL01202105
ZYL01202105
A1
Thread Form Type
EG-UNC
A21
Thread Diameter Metric
15.237
15.237
mm
A22
Thread Diameter Inch
0.5000
0.5000
Inch
A24
Thread Diameter Fractional
1/2
1/2
A3
Thread Pitch
1.954
1.954
mm
A4
Threads per Inch
13
13
A5
Thread Tolerance Class
2B
A8
Wrench Size
9.0
9.0
mm
B3
Overall Length
110
110
mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
21
C2
Connection Size, Machine Side
0120
0120
C3
Connection Diameter, Machine Side
12
12
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h9
D2
Flute Helix Hand
N
D7
Weight of Item
0.089
0.089
kg
F1
Cutting Direction
R
G3
Plug Style
B
H11
Cutting Tool Material
HSS-E
H22
Coolant Exit Style Code
0
H5
Coating
NT
NSM
Standard of Characteristics
DIN4000-80
Code
產品目錄供應商定位元
選擇一個國家查看當地辦事處
Previews
3D
2D
下載CAD模型
生成CAD模型
詢價請求