Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
Rekord 1A-HCUT-PM-TICN
Bill of material
B010J901.4035
DOC
PDF-Download
Documentation drawing
J21
Item.ID
B010J901.4035
J22
Item.Name
Rek.1A-HCUT-PM-TICN
J3
Company Code
E
BLD
Tool Style Code
2
H3
Cutting Tool Material, Manufacturer Naming
HSSE-PM
J6
Connection Code, Machine Side
ZYL01002105
A1
Thread Form Type
G
A21
Thread Diameter Metric
9.728 mm
A22
Thread Diameter Inch
0.125 Inch
A24
Thread Diameter Fractional
1/8
A3
Thread Pitch
0.907 mm
A4
Threads per Inch
28
A5
Thread Tolerance Class
X
A8
Wrench Size
8 mm
B2
Usable Length
35 mm
B3
Overall Length
90 mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
21
C2
Connection Size, Machine Side
100
C3
Connection Diameter, Machine Side
10 mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h9
D2
Flute Helix Hand
N
D7
Weight of Item
0.05 kg
F1
Cutting Direction
R
G3
Plug Style
C
H11
Cutting Tool Material
HSS-E-PM
H22
Coolant Exit Style Code
0
H5
Coating
TICN
NSM
Standard of Characteristics
DIN4000-80
Location of catalog vendor
Select a country to see the local offices
Previews
3D
2D
Download CAD models