Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
GSF-VHM-1,5xD-R30-IKZ-HB
Bill of material
GF322101.4035
DOC
PDF-Download
Documentation drawing
NSM
Standard of Characteristics
DIN4000-82
J21
Item.ID
GF322101.4035
J22
Item.Name
GSF VHM IKZ HB R30
J3
Company Code
E
BLD
Tool Style Code
10
H3
Cutting Tool Material, Manufacturer Naming
HSSE
J6
Connection Code, Machine Side
ZYL01201011
J8
Treatment
FSC
A2
Cutting Diameter 2
8.2 mm
B2
Cuttingedge Length, max.
16.755 mm
B5
Overall Length
80
B6
Head Length
16.755 mm
B71
Functional Length
14.975
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
10
C2
Connection Size, Machine Side
120
C3
Connection Diameter, Machine Side
12 mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h6
D31
Thread Form Type
G
D32
Thread Pitch
0.907 mm
D33
Threads per Inch
28
D34
Thread Diameter Metric
9.728 mm
D35
Thread Diameter Inch
9.728 Inch
D7
Weight of Item
0.09 kg
F1
Cutting Direction
R
F21
Face Effective Cutting Edge Count
3
F3
Flute Helix Hand
R
H11
Cutting Tool Material
HSSE
H22
Coolant Exit Style Code
0
H5
Coating
-
C32
Connection Diameter, Machine Side, max.
0 mm
C33
Connection Diameter, Machine Side, min.
-0.011 mm
C4
Shank Length
63.245 mm
E2
Side Rake Angle
27.27 Grad
E3
Axial Rake Angle
1 Grad
F4
Flute Helix Angle
27.27 Grad
F5
Flute Helix Pitch
50 mm
H12
Cutting Tool Material, 2nd Priority
HSSE
H13
Cutting Tool Material, 3rd Priority
HSSE
H14
Chipping Group, Manufacturer Specification
A,R,F,N,S
H15
Chipping Group
1 - 37
H16
Tool Usage Group
NHW
H21
Coolant Entry Style Code
1
H4
Tool Style
H
J7
Data Chip Provision
0
Location of catalog vendor
Select a country to see the local offices
Previews
3D
2D
Download CAD models