Catalog navigation
Wybór modelu CAD
Dostępne producty: 4
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
GF-VHM-IKZ-HA-TICN
Bill of material
GF163736.9550
DOC
PDF-Download
Documentation drawing
NSM
Standard of Characteristics
DIN4000-82
J21
Item.ID
J22
Item.Name
HM-GF-TiCN IKZ In/Au HA ger.N.
J3
Company Code
E
BLD
Tool Style Code
10
H3
Cutting Tool Material, Manufacturer Naming
HSSE-TiCN
J6
Connection Code, Machine Side
J8
Treatment
FSC
A2
Cutting Diameter 2
mm
B2
Cuttingedge Length, max.
mm
B5
Overall Length
B6
Head Length
mm
B71
Functional Length
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
1
C2
Connection Size, Machine Side
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h6
D31
Thread Form Type
W
D32
Thread Pitch
mm
D33
Threads per Inch
D36
Gewindenenndurchmesser, Bruch
mm
D7
Weight of Item
kg
F1
Cutting Direction
R
F21
Face Effective Cutting Edge Count
F3
Flute Helix Hand
G
H11
Cutting Tool Material
HSSE
H22
Coolant Exit Style Code
0
H5
Coating
TiCN
C32
Connection Diameter, Machine Side, max.
0 mm
C33
Connection Diameter, Machine Side, min.
mm
C4
Shank Length
mm
E3
Axial Rake Angle
1 Grad
F5
Flute Helix Pitch
0 mm
H12
Cutting Tool Material, 2nd Priority
HSSE
H13
Cutting Tool Material, 3rd Priority
HSSE
H14
Chipping Group, Manufacturer Specification
A,R,F,N,S
H15
Chipping Group
1 - 37
H16
Tool Usage Group
NHW
H21
Coolant Entry Style Code
1
H4
Tool Style
H
J7
Data Chip Provision
0
Code
Lokalizacja sprzedawcy
Wybierz kraj żeby zobaczyć lokalne biura
Previews
3D
2D
Pobierz modele CAD