您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
歡迎
CAD模型
歡迎
CAD模型
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
我的賬號
忘記密碼?
註冊
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
GF193716.4116
EMUGE-FRANKEN
EMUGE
Thread Milling Cutter
GF
Rc
Powered by
CAD模型選擇
{emuge/emuge/gewindefre4ser/gf/rc/gf-keg-vhm-ikzn-ha-ticn.prj},{NB=GF193716.4116},{J21=GF193716.4116},{BLD=10},{A2=10.15},{B2=13.959},{B5=75},{B6=13.959},{B71=13.959},{C12=1},{C3=12},{D35=13.157},{D32=1.337},{D33=19},{D7=0},{F21=4},{H22=0},{C32=0},{C33=-0.011},{C4=61.041},{E3=1},{F5=0},{H21=1},{J7=0},{SHA256=kSAZgkoF5tsSfZUEI9WZ9Y8PKcQKFTiT3zZOxHIM6XI=},{INAME=GF1937162e4116_gen},{NAME=GF193716.4116_gen},{DOC=gf-keg-vhm-ikzn-ha-ticn/gf193716_4116.pdf},{NSM=DIN4000-82},{J22=HM-GF-TiCN keg.IKZN In.HA g.N.},{J3=E},{H3=HSSE-TiCN},{J6=ZYL01200101},{J8=FSC},{C11=ZYL},{C2=0120},{C31=h6},{D31=RC},{F1=R},{F3=G},{H11=HSSE},{H5=TiCN},{H12=HSSE},{H13=HSSE},{H14=A,R,F,N,S},{H15=1 - 37},{H16=NHW},{H4=H},{DXF=gf-keg-vhm-ikzn-ha-ticn/gf193716_4116.dxf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
GF-KEG-VHM-IKZN-HA-TICN
Bill of material
GF193716.4116
DOC
PDF-Download
Documentation drawing
NSM
Standard of Characteristics
DIN4000-82
J21
Item.ID
GF193716.4116
GF193716.4116
J22
Item.Name
HM-GF-TiCN keg.IKZN In.HA g.N.
J3
Company Code
E
BLD
Tool Style Code
10
H3
Cutting Tool Material, Manufacturer Naming
HSSE-TiCN
J6
Connection Code, Machine Side
ZYL01200101
ZYL01200101
J8
Treatment
FSC
A2
Cutting Diameter 2
10.15
10.15
mm
B2
Cuttingedge Length, max.
13.959
13.959
mm
B5
Overall Length
75
75
B6
Head Length
13.959
13.959
mm
B71
Functional Length
13.959
13.959
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
1
C2
Connection Size, Machine Side
0120
0120
C3
Connection Diameter, Machine Side
12
12
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h6
D31
Thread Form Type
RC
D35
Thread Diameter Inch
13.157
13.157
Inch
D32
Thread Pitch
1.337
1.337
mm
D33
Threads per Inch
19
19
D7
Weight of Item
0
kg
F1
Cutting Direction
R
F21
Face Effective Cutting Edge Count
4
4
F3
Flute Helix Hand
G
H11
Cutting Tool Material
HSSE
H22
Coolant Exit Style Code
0
H5
Coating
TiCN
C32
Connection Diameter, Machine Side, max.
0
mm
C33
Connection Diameter, Machine Side, min.
-0.011
-0.011
mm
C4
Shank Length
61.041
61.041
mm
E3
Axial Rake Angle
1
Grad
F5
Flute Helix Pitch
0
mm
H12
Cutting Tool Material, 2nd Priority
HSSE
H13
Cutting Tool Material, 3rd Priority
HSSE
H14
Chipping Group, Manufacturer Specification
A,R,F,N,S
H15
Chipping Group
1 - 37
H16
Tool Usage Group
NHW
H21
Coolant Entry Style Code
1
H4
Tool Style
H
J7
Data Chip Provision
0
Code
產品目錄供應商定位元
選擇一個國家查看當地辦事處
Previews
3D
2D
下載CAD模型
生成CAD模型
詢價請求