您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
歡迎
CAD模型
歡迎
CAD模型
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
我的賬號
忘記密碼?
註冊
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
B0513700.5636
EMUGE-FRANKEN
EMUGE
M/C Tap
EG-UNF
EMUGE-Z
Powered by
CAD模型選擇
{emuge/emuge/gewindebohrer/eg-unf/emuge-z/enorm201-z-e-tin.prj},{NB=B0513700.5636},{SHA256=gxMoi8PCaMbza+cJHLnqFDk0X140VxEnqUneiVS09pg=},{INAME=B0513700_5636_gen},{NAME=B0513700_5636_gen},{DOC=enorm201-z-e-tin/b0513700_5636.pdf},{J21=B0513700.5636},{J22=En.1-Z/E-TIN},{J3=E},{BLD=2},{H3=HSSE},{J6=ZYL00602105},{A1=EG-UNF},{A21=5.083},{A23=8},{A22=0.1640},{A24=},{A3=0.706},{A4=36},{A5=2B},{A8=4.9},{B2=30},{B3=80},{C11=ZYL},{C12=21},{C2=60},{C3=6},{C31=h9},{D2=R},{D7=0.012},{F1=R},{G3=E},{H11=HSS-E},{H22=0},{H5=TIN},{NSM=DIN4000-80},{DXF=enorm201-z-e-tin/b0513700_5636.dxf},{XML=enorm201-z-e-tin/b0513700_5636.xml},{CSV=enorm201-z-e-tin/b0513700_5636.csv},{STP=enorm201-z-e-tin/b0513700_5636_gen.stp}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
Enorm 1-Z-E-TIN
Bill of material
B0513700.5636
DOC
PDF-Download
Documentation drawing
J21
Item.ID
B0513700.5636
B0513700.5636
J22
Item.Name
En.1-Z/E-TIN
J3
Company Code
E
BLD
Tool Style Code
2
H3
Cutting Tool Material, Manufacturer Naming
HSSE
J6
Connection Code, Machine Side
ZYL00602105
ZYL00602105
A1
Thread Form Type
EG-UNF
A21
Thread Diameter Metric
5.083
5.083
mm
A23
Thread Diameter Size
8
8
A22
Thread Diameter Inch
0.1640
0.1640
Inch
A24
Thread Diameter Fractional
A3
Thread Pitch
0.706
0.706
mm
A4
Threads per Inch
36
36
A5
Thread Tolerance Class
2B
A8
Wrench Size
4.9
4.9
mm
B2
Usable Length
30
30
mm
B3
Overall Length
80
80
mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
21
C2
Connection Size, Machine Side
60
60
C3
Connection Diameter, Machine Side
6
6
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h9
D2
Flute Helix Hand
R
D7
Weight of Item
0.012
0.012
kg
F1
Cutting Direction
R
G3
Plug Style
E
H11
Cutting Tool Material
HSS-E
H22
Coolant Exit Style Code
0
H5
Coating
TIN
NSM
Standard of Characteristics
DIN4000-80
Code
產品目錄供應商定位元
選擇一個國家查看當地辦事處
Previews
3D
2D
下載CAD模型
生成CAD模型
詢價請求