Catalog navigation
Выбор CAD модели
Доступные продукты: 6
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
Enorm 1-AL-GLT-8
Bill of material
B050S800.5636
DOC
PDF-Download
Documentation drawing
J21
Item.ID
J22
Item.Name
En.1-AL-GLT-8
J3
Company Code
E
BLD
Tool Style Code
2
H3
Cutting Tool Material, Manufacturer Naming
HSSE
J6
Connection Code, Machine Side
A1
Thread Form Type
EG-UNF
A21
Thread Diameter Metric
mm
A23
Thread Diameter Size
A22
Thread Diameter Inch
Inch
A24
Thread Diameter Fractional
A3
Thread Pitch
mm
A4
Threads per Inch
A5
Thread Tolerance Class
2B
A8
Wrench Size
mm
B2
Usable Length
mm
B3
Overall Length
mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
21
C2
Connection Size, Machine Side
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h9
D2
Flute Helix Hand
R
D7
Weight of Item
kg
F1
Cutting Direction
R
G3
Plug Style
C
H11
Cutting Tool Material
HSS-E
H22
Coolant Exit Style Code
0
H5
Coating
GLT-8
NSM
Standard of Characteristics
DIN4000-80
Код
Филиалы фирмы-изготовителя каталога
Выберите страну, чтобы посмотреть локальные бюро
Предварительные просмотры
3D
2D
Загрузка CAD-моделей